Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
XR/XRS-PBX/P/PL/PLLBX/PLL - Swivel castor
Bill of material
XR 175 P
ORDERNO
Article-number
XR 175 P
WDAB
Wheel-Ø A x width B
175x50 mm
LC
Load capacity
370 kg
H
Overall height H
216 mm
HD
Hole-Ø
12.5 mm
SR
Swivel radius
144.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices